N-Channel Enhancement Mode Field Effect Transistor 60V, 2.7A, 0.2Ω

Favorite

Overview

Power SOT N-Channel enhancement mode power field effect transistors are produced using ON Semiconductor's proprietary, high cell density, DMOS technology. This very high density process is especially tailored to minimize on-state resistance and provide superior switching performance. These devices are particularly suited for low voltage applications such as DC motor control and DC/DC conversion where fast switching, low in-line power loss, and resistance to transients are needed.

  • This product is general usage and suitable for many different applications.
  • 2.7 A, 60 V. RDS(ON) = 0.2 Ω @ VGS = 10V
  • High density cell design for extremely lowRDS(ON).
  • High power and current handling capability in a widely used surface mount package.
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NDT014

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

4000

Y

60

200

N-Channel

Single

±20

4

2.7

43

-

-

-

5

155

$0.3953

More Details

Show More

1-25 of 25

Products per page

Jump to :