Dual N-Channel Enhancement Mode Field Effect Transistor 60V, 3.5A, 100mΩ

Favorite

Overview

SO-8 N-Channel enhancement mode power field effect transistors are produced using ON Semiconductor's proprietary, high cell density, DMOS technology. This very high density process is especially tailored to provide superior switching performance and minimize on-state resistance. These devices are particularly suited for low voltage applications such as disk drive motor control, battery powered circuits where fast switching, low in-line power loss, and resistance to transients are needed.

  • This product is general usage and suitable for many different applications.
  • 3.5 A, 60 V
    RDS(ON) = 0.100 Ω @ VGS = 10 V
    RDS(ON) = 0.200 Ω @ VGS = 4.5 V
  • High density cell design for extremely low RDS(ON)
  • High power and current handling capability in a widely used surface mount package
  • Dual MOSFET in surface mount package
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NDS9945

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

60

Q1: 100.0, Q2: 100.0

N-Channel

Dual

±20

3

3.5

49

-

Q1: 200.0, Q2: 200.0

-

12.9

345

$0.7736

More Details

Show More

1-25 of 25

Products per page

Jump to :