N-Channel Logic Level Enhancement Mode Field Effect Transistor 30V, 1.7A, 85mΩ

Favorite

Overview

SuperSOT™-3 N-Channel logic level enhancement mode power field effect transistors are produced using ON Semiconductor's proprietary, high cell density, DMOS technology. This very high density process is especially tailored to minimize on-state resistance. These devices are particularly suited for low voltage applications in notebook computers, portable phones, PCMCIA cards, and other battery powered circuits where fast switching, and low in-line power loss are needed in a very small outline surface mount package.

  • This product is general usage and suitable for many different applications.
  • 1.7 A, 30 V. RDS(ON) = 0.125Ω @ VGS= 4.5 V
    RDS(ON) = 0.085 Ω @ VGS= 10 V
  • Industry standard outline SOT-23 surface mount package using poprietary SuperSOT™-3 design for superior thermal and electrical capabilities
  • High density cell design for extremely low RDS(ON)
  • Exceptional on-resistance and maximum DC current capability
  • Compact industry standard SOT-23 surface mount package
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NDS355AN

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

N-Channel

PowerTrench® T1

SOT-23

Small Signal

Logic

0

NA

0

30

85

20

2

1.7

43

-

125

3.4

3.5

195

-

-

-

-

$0.1619

More Details

NDS355AN-F169

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

N-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

NA

0

30

85

±20

20

1.7

0.5

-

125

3.5

3.5

195

1.7

-

135

48

Price N/A

More Details

NDS355AN-NB9L007A

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

N-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

NA

0

30

85

20

2

1.7

43

-

125

3.4

3.5

195

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :