N-Channel Logic Level Enhancement Mode Field Effect Transistor 20V, 1.3A, 0.21Ω

Favorite

Overview

These N-Channel logic level enhancement mode power field effect transistors are produced using ON Semiconductor's proprietary, high cell density, DMOS technology. This very high density process is especially tailored to minimize on-state resistance. These devices are particularly suited for low voltage applications in notebook computers, portable phones, PCMCIA cards, and other battery powered circuits where fast switching, and low in-line power loss are needed in a very small outline surface mount package.

  • This product is general usage and suitable for many different applications.
  • 1.3 A, 20 V
    RDS(ON) = 0.21Ω @ VGS= 2.7 V
    RDS(ON) = 0.16 Ω @ VGS= 4.5 V
  • Industry standard outline SOT-23 surface mount package using poprietary SuperSOT™-3 design for superior thermal and electrical capabilities
  • High density cell design for extremely low RDS(ON)
  • Exceptional on-resistance and maximum DC current capability
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NDS331N

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

20

-

N-Channel

Single

8

1

1.3

0.5

210

160

1.3

3.5

162

$0.1315

More Details

Show More

1-25 of 25

Products per page

Jump to :