N-Channel Power MOSFET, 1500V, 0.1A, 150Ω

Favorite

Overview

NDFPD1N150C is N-Channel Power MOSFET, 1500V, 0.1A, 150Ω, TO-220F-3FS.

  • This product is general usage and suitable for many different applications
  • On-resistance RDS(on)=100Ω (typ)
  • Input Capacitance Ciss=80pF (typ)
  • 10V drive
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NDFPD1N150CG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

50

N

N-Channel

PowerTrench® T1

TO-220FP

High Voltage

Standard

0

Single

0

1500

150000

30

4

0.1

20

-

-

-

4.2

80

-

-

9

2.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :