Power MOSFET 500V 10.5A 0.52 Ohm Single N-Channel TO-220FP

Favorite

Overview

Power MOSFET 500V 0.52 Ohm Single N-Channel

  • Adapter (Notebook, Printer, Gaming)
  • ATX Power Supplies
  • LCD Panel Power
  • SMPS
  • Low ON Resistance
  • Low Gate Charge
  • Zener Diode Protected Gate
  • 100% Avalanche Tested
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NDF11N50ZG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

50

N

500

520

N-Channel

Single

30

4.5

12

39

-

-

-

46

1375

Price N/A

More Details

NDF11N50ZH

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

50

N

500

520

N-Channel

Single

30

4.5

12

39

-

-

-

46

1375

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :