Power MOSFET 600V 10A 0.75 Ù Single N-Channel TO-220FP

Favorite

Overview

Power MOSFET 600V 0.750 Ohm Single N-Channel

  • Adapter (Notebook, Printer, Gaming)
  • ATX Power Supplies
  • Lighting Ballasts
  • LCD Panel Power
  • SMPS
  • Lighting Ballast
  • Low ON Resistance
  • Low Gate Charge
  • Fast switching
  • ESD diode-protected gate
  • 100% Avalanche Tested
  • This Device is Pb-Free, Halogen Free/BFR Free and RoHS Compliant
  • 100% Rg Tested
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NDF10N60ZG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

50

N

600

-

N-Channel

Single

30

4.5

10

39

-

-

-

47

1373

Price N/A

More Details

NDF10N60ZH

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

50

N

600

-

N-Channel

Single

30

4.5

10

39

-

-

-

47

1373

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :