feedback
Rate this webpage

Need
Support?


NDF10N60Z: Power MOSFET 600V 10A 0.75 Ù Single N-Channel TO-220FP

Overview
Specifications
Datasheet: Power MOSFET, N-Channel, 600 V, 0.75 Ω
Rev. 13 (112kB)
»View Material Composition
»Product Change Notification (2)
Product Overview
Product Description
Power MOSFET 600V 0.750 Ohm Single N-Channel
Features   Benefits
     
  • Low ON Resistance
 
  • Improves efficiency
  • Low Gate Charge
 
  • Faster turn-on
  • Fast switching
 
  • Reduces dynamic power losses
  • ESD diode-protected gate
 
  • ESD resistance
  • 100% Avalanche Tested
   
  • This Device is Pb-Free, Halogen Free/BFR Free and RoHS Compliant
   
  • 100% Rg Tested
   
Applications   End Products
  • Adapter (Notebook, Printer, Gaming)
  • ATX Power Supplies
  • Lighting Ballasts
  • LCD Panel Power
 
  • SMPS
  • Lighting Ballast
Technical Documentation & Design Resources
Simulation Models (4) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NDF10N60ZG Active, Not Rec
Pb-free
Halide free
Power MOSFET 600V 10A 0.75 Ù Single N-Channel TO-220FP TO-220 FULLPAK-3 221AH NA Tube 50 $0.5667
NDF10N60ZH Active
Pb-free
Halide free
Power MOSFET 600V 10A 0.75 Ù Single N-Channel TO-220FP, Optimized TO-220 FULLPAK-3 221AH NA Tube 50 $0.5063
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
Chip1Stop   (2015-07-09) : <1K
Digikey   (2015-07-09) : <1K
PandS   (2015-07-09) : <100
Market Leadtime (weeks) : 4 to 8
Digikey   (2015-07-09) : <1K
Mouser   (2015-07-09) : <1K
Datasheet: Power MOSFET, N-Channel, 600 V, 0.75 Ω
Rev. 13 (112kB)
»View Material Composition
»Product Change Notification (2)
Product Overview

Product Compliance Status Description Channel Polarity Configuration V(BR)DSS Min (V) VGS Max (V) VGS(th) Max (V) ID Max (A) PD Max (W) rDS(on) Max @ VGS = 2.5 V (mΩ) rDS(on) Max @ VGS = 4.5 V (mΩ) rDS(on) Max @ VGS = 10 V (mΩ) Qg Typ @ VGS = 4.5 V (nC) Qg Typ @ VGS = 10 V (nC) Qgd Typ @ VGS = 4.5 V (nC) Qrr Typ (nC) Ciss Typ (pF) Coss Typ (pF) Crss Typ (pF) Package Type
 Pb-free 
 Halide free 
 Active     Power MOSFET 600V 10A 0.75 Ù Single N-Channel TO-220FP, Optimized   N-Channel   Single   600   30   4.5   10   39           47   26   3   1373   150   35   TO-220 FULLPAK-3 
Previously Viewed Products
Clear List

New Products
 

NTP8G206N  Power GaN Cascode Transistor, 600 V, 150 mΩ Single N-Channel

  • Fast switching
  • Extremely low Qrr
  • High efficiencies

NDBA100N10B  NDPL100N10B  Power N-Channel MOSFETs, 100 V, 100 A

  • Low on-resistance as low as 6.9 mΩ
  • Low gate charge of 35 nC, and high speed switching
  • D2PAK and TO-220 available