Power MOSFET 500V 2.6A 3.3 Ohm Single N-Channel DPAK

Favorite

Overview

Power MOSFET 500V 3.3 Ohm Single N-Channel

  • LCD Panel Power
  • Adapter
  • SMPS
  • Low ON Resistance
  • Low Gate Charge
  • 100% Avalanche Tested
  • These Devices are PbFree and RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NDD03N50Z-1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK INSERTION MOUNT

1

260

TUBE

75

N

500

3300

N-Channel

Single

30

4.5

2.6

58

-

-

-

10

274

Price N/A

More Details

NDD03N50ZT4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

500

3300

N-Channel

Single

30

4.5

2.6

58

-

-

-

10

274

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :