Dual P-Channel Enhancement Mode Field Effect Transistor -60V, -0.34A, 5Ω

Favorite

Overview

These dual P-Channel Enhancement Mode Power Field Effect Transistors are produced using ON Semiconductor’s proprietary Trench Technology. This very high density process has been designed to minimize on-state resistance, provide rugged and reliable performance and fast switching. This product is particularly suited to low voltage applications requiring a low current high side switch.

  • This product is general usage and suitable for many different applications.
  • -0.34 A, -50 V.  
  • RDS(ON) = 5 Ω @ VGS = -10 V
  • RDS(ON) = 7 Ω @ VGS = -4.7 V
  • Low gate charge
  • Fast switching speed
  • High performance trench technology for low RDS(ON)
  • SuperSOT™ -6 package: small footprint (72%smaller than standard SO-8); low profile (1mm thick)
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NDC7003P

Loading...

Active

CAD Model

Pb

A

H

P

TSOT-23-6

1

260

REEL

3000

N

-60

Q1=Q2=5000

P-Channel

Dual

±20

-3.5

-0.34

0.96

-

Q1=Q2=7000

-

1.6

66

$0.1573

More Details

Show More

1-25 of 25

Products per page

Jump to :