N-Channel Logic Level Enhancement Mode Field Effect Transistor 60V, 48A, 25mΩ

Favorite

Overview

These logic level N-Channel enhancement mode power field effect transistors are produced using ON Semiconductor's proprietary, high cell density, DMOS technology. This very high density process has been especially tailored to minimize on-state resistance, provide superior switching performance, and withstand high energy pulses in the avalanche and commutation modes. These devices are particularly suited for low voltage applications such as automotive, DC/DC converters, PWM motor controls, and other battery powered circuits where fast switching, low in-line power loss, and resistance to transients are needed.

  • This product is general usage and suitable for many different applications.
  • 48A, 60V. RDS(ON) = 0.025Ω @ VGS = 5V
  • Low drive requirements allowing operation directly from logic drivers
    VGS(TH) < 2.0V.
  • Critical DC electrical parameters specified at elevated temperature
  • Rugged internal source-drain diode can eliminate the need for an external Zener diode transient suppressor
  • 175°C maximum junction temperature rating
  • High density cell design for extremely low RDS(ON)
  • TO-220 and TO-263 (D2PAK) package for both through hole and surface mount applications
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NDB6060L

Loading...

Last Shipments

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

245

REEL

800

N

60

20

N-Channel

Single

16

2

48

100

-

25

-

36

1630

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :