Automotive Battery-Connected Low-Iq Multi-Output Power Management Unit with 3 Buck Regulators

Favorite

Overview

The NCV97311 is a 3−output regulator consisting of a low−Iq battery−connected 3 A, 2 MHz non−synchronous switcher and two low−voltage 1.5 A, 2 MHz synchronous switchers; all using integrated power transistors.The high−voltage switcher is capable of converting a 4.1 V to 18 V battery input to a 5 V or 3.3 V output at a constant 2 MHz switching frequency, delivering up to 3 A. In overvoltage conditions up to 37 V, the switching frequency folds back to 1 MHz; in load dump conditions up to 45 V the regulator shuts down.The output of the battery−connected buck regulator serves as the low voltage input for the 2 downstream synchronous switchers. Each downstream output is adjustable from 1.2 V to 3.3 V, with a 1.5 A average current limit and a constant 2 MHz switching frequency. Each switcher has an independent enable and reset pin, giving extra power management flexibility.For low−Iq operating mode, the low−voltage switchers are disabled and the standby rail is supplied by a low−Iq LDO (up to 150 mA) with a typical Iq of 30 A. The LDO regulator is in parallel to the high−voltage switcher, and is activated when the switcher is forced in standby mode.All 3 SMPS outputs use peak current mode control with internal slope compensation, internally−set soft−start, battery undervoltage lockout, battery overvoltage protection, cycle−by−cycle current limiting, hiccup mode short−circuit protection and thermal shutdown. An error flag is available for diagnostics.

  • Infotainment
  • Instruments clusters
  • Body Electronics
  • Telematics
  • ECU
  • Automotive
  • 5.0 V and 3.3 V Versions Available
  • Low Quiescent Current in Standby Mode
  • Programmable Spread Spectrum for EMI Reduction
  • 2 Microcontroller-Enabled Low Voltage Synchronous Buck Converters
  • Large Conversion Ratio of 18 V to 3.3 V Battery Connected Switcher
  • Wide Input of 4.1 to 45 V with Undervoltage Lockout (UVLO)
  • Fixed Frequency Operation Adjustable from 2.0 to 2.6 MHz
  • Internal 1.5 ms Soft−starts
  • Cycle−by−cycle Current Limit Protections
  • Hiccup Overcurrent Protections (OCP)
  • Individual Reset Pins with Adjustable Delays
  • QFN Package with Wettable Flanks (pin edge plating)
  • NCV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q100 Qualified and PPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
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
Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

NCV97311MW33R2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

QFN-32

1

260

REEL

5000

N

Step-Down

Current Mode

4.1

45

1.2 - 5

3

85

2000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :