Non-Synchronous Boost Controller, Automotive Grade

Favorite

Overview

The NCV898032 is an adjustable output non−synchronous boost controller which drives an external N−channel MOSFET. The device uses peak current mode control with internal slope compensation. The IC incorporates an internal regulator that supplies charge to the gate driver. Protection features include internally−set soft−start, undervoltage lockout, cycle−by−cycle current limiting and thermal shutdown. Additional features include low quiescent current sleep mode and microprocessor compatible input pin.

  • LED Lighting, Backlighting, Headlamps
  • Start-Stop Systems
  • Boost, Flyback, SEPIC, Cuk Topologies
  • Direct Gas Injection
  • Automotive Systems
  • Peak Current Mode Control with Internal Slope Compensation
  • 0.2 V ±3 % Reference Voltage for Constant Current Loads
  • 2 MHz Fixed Frequency Operation
  • Wide Input Voltage Range of 3.2 V to 40 V, 45 V Load Dump
  • Input Undervoltage Lockout (UVLO)
  • Internal Soft−Start
  • Low Quiescent Current in Sleep Mode (< 10 µA Typical)
  • Cycle−by−Cycle Current Limit Protection
  • Hiccup−Mode Overcurrent Protection (OCP)
  • Thermal Shutdown (TSD)
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
Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCV898032D1R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Step-Up

1

Current Mode

3.2

45

2000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :