3 A, 2 MHz Low-Iq Dual-Mode Step-Down Regulator for Automotive

Favorite

Overview

The NCV891330 is a Dual Mode regulator intended for Automotive, battery-connected applications that must operate with up to a 45V input supply. Depending on the output load, it operates either as a PWM Buck Converter or as a Low Drop-Out Linear Regulator, and is suitable for systems with low noise and Low Quiescent Current requirements often encountered in automotive driver information systems. A reset pin (with fixed delay) simplifies interfacing with a microcontroller. The NCV891330 also provides several protection features expected in automotive power supply systems such as current limit, short circuit protection, and thermal shutdown. In addition, the high switching frequency produces low output voltage ripple even when using small inductor values and an all-ceramic output filter capacitor – forming a space-efficient switching regulator solution

  • Radio
  • Infotainment
  • Instrument clusters
  • Telematics
  • Safety - Vision Systems
  • Automotive
  • 30 µA Iq in Light Load Condition
  • 3.0 A maximum output current in PWM mode
  • Internal N-channel Power Switch
  • VIN operating range 3.7 V to 36.5 V
  • Withstands Load Dump to 45 V
  • Logic level Enable pin can be tied to battery
  • Fixed Output Voltage of 5.0 V, 4.0 V or 3.3 V
  • 2 MHz Free-running Switching Frequency
  • +/-2 % Output Voltage Accuracy
  • NCV Prefix for Automotive Requiring Site and Control Changes
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
Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

NCV891330PD33R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8 EP

2

260

REEL

2500

N

Step-Down

Current Mode

3.7

45

3.3

3

85

2000

$1.9567

More Details

NCV891330PD38R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8 EP

2

260

REEL

2500

N

Step-Down

Current Mode

3.7

45

3.8

3

85

2000

Price N/A

More Details

NCV891330PD40R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8 EP

2

260

REEL

2500

N

Step-Down

Current Mode

3.7

45

4

3

85

2000

Price N/A

More Details

NCV891330PD50R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8 EP

2

260

REEL

2500

Y

Step-Down

Current Mode

3.7

45

5

3

85

2000

$2.0165

More Details

Show More

1-25 of 25

Products per page

Jump to :