Automotive Switching Regulator, 1.2 A, 2 MHz, 45 V Load Dump

Favorite

Overview

The NCV890130 is a fixed-frequency, monolithic, Buck switching regulator intended for Automotive, battery-connected applications that must operate with up to a 32 V input supply. The regulator is suitable for systems with low noise and small form factor requirements often encountered in automotive driver information systems. The NCV890130 is capable of converting the typical 4.5 V to 18 V automotive input voltage range to outputs as low as 3.3 V at a constant switching frequency above the sensitive AM band, eliminating the need for costly filters and EMI countermeasures. The NCV890130 also provides several protection features expected in Automotive power supply systems such as current limit, short circuit protection, and thermal shutdown. In addition, the high switching frequency produces low output voltage ripple even when using small inductor values and an all-ceramic output filter capacitor - forming a space-efficient switching regulator solution.

  • Audio
  • Infotainment
  • Safety - Vision Systems
  • Instrumentation
  • Automotive
  • 2 MHz Free-running Switching Frequency
  • Internal N-Channel Power Switch
  • Low VIN Operation Down to 4.5 V
  • High VIN Operation to 32 V
  • Withstands Load Dump to 45 V
  • Logic level Enable Input Can be Directly Tied to Battery
  • 1.4 A (min) Cycle-by-Cycle Peak Current Limit
  • Short-Circuit Protection enhanced by Frequency Foldback
  • ±1.75% Output Voltage Tolerance
  • Output Voltage Adjustable Down to 0.8 V
  • 1.4 ms Internal Soft-Start
  • Thermal Shutdown (TSD)
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
Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

NCV890130MWTXG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

3000

N

Step-Down

Current Mode

4.5

45

Adjustable

1.2

-

2200

Price N/A

More Details

NCV890130PDR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8 EP

2

260

REEL

2500

N

Step-Down

Current Mode

4.5

45

Adjustable

1.2

-

2200

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :