LDO Regulator, 1.5 A, Low Dropout

Favorite

Overview

The NCV8881 consists of a Buck switching regulator (SMPS) with a combination SMPS output undervoltage monitor and CPU watchdog circuit. In addition, two fixed-voltage low dropout regulator outputs are provided, and share an LDO output voltage status output. Once enabled, regulator operation continues until the Watchdog signal is no longer present. The NCV8881 is intended for Automotive, battery-connected applications that must withstand a 40 V load dump. The switching regulator is capable of converting the typical 9 V to 19 V automotive input voltage range to outputs from 3.3 V to 8 V at a constant switching frequency, which can be resistor programmed or synchronized to an external clock signal. Enable input threshold and hysteresis are programmable, with the enable input state replicated at an open drain Ignition Buffer output. The regulators are protected by current limiting, input overvoltage and overtemperature shutdown, as well as SMPS short circuit shutdown.

  • Audio
  • Infotainment
  • Safety - Vision Systems
  • Instrumentation
  • Automotive Systems
  • 1.5 A Switching Regulator (internal power switch)
  • 100 mA, 5 V LDO Output
  • 40 mA, 8.5 V LDO Output
  • Operating Range 5 V to 19 V
  • Programmable SMPS Frequency
  • SMPS can be Synchronized to an External Clock
  • Programmable SMPS Output Voltage Down to 0.8 V
  • ±2% Reference Voltage Tolerance
  • Internal SMPS Soft-Start
  • Voltage-mode SMPS Control
  • SMPS Cycle-by-Cycle Current Limit and Short-Circuit Protection
  • Internal Bootstrap Diode
  • Logic level Enable Input
  • Enable Input Hysteresis Programmable by External Resistor Divider
  • Enable Input State is Replicated at an Open Drain Output
  • CPU Watchdog with Resistor Programmable Delays
  • Watchdog Reset Output also Indicates SMPS Output Out of Regulation
  • Battery Input Withstands Load Dump to 40 V
  • Low Standby Current
  • Thermal Shutdown (TSD)
  • NCV Prefix for Automotive and Other Applications Requiring Site and Change Controls
  • These are Pb-Free Devices
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
Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :