Automotive Grade Non-Synchronous Buck Controller

Favorite

Overview

The NCV8853 is an adjustable-output non-synchronous buck controller which drives an external P-channel MOSFET. The device uses peak current mode control with internal slope compensation. The IC incorporates an internal regulator that supplies charge to the gate driver. Protection features include internal soft-start, undervoltage lockout, cycle-by-cycle current limit, hiccup-mode overcurrent protection, hiccup-mode short-circuit protection. Additional features include programmable switching frequency, low quiescent current sleep mode and externally synchronizable switching frequency.

  • Automotive Infotainment
  • Instrumentation
  • Clusters
  • Automotive Systems
  • Peak Current Mode Control with Internal Slope Compensation
  • 0.8 V 2% Reference Voltage
  • Wide Input Voltage Range of 3.1 V to 36 Vdc, 44 V Load Dump
  • Input Undervoltage Lockout (UVLO)
  • Internal Soft-Start
  • Low Quiescent Current in Sleep Mode
  • Power Good (PG)
  • External Clock Synchronization up to 600 kHz
  • Cycle-by-cycle Current Limit Protection (CL)
  • Hiccup-mode Short-Circuit Protection (SCP)
  • Thermal Shurdown (TSD)
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
Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCV885301D1R2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Step-Down

1

Current Mode

3.1

44

340

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :