feedback
Rate this webpage

Need
Support?


NCV8843: Buck Regulator, 1.5 A, 340 kHz, with Synchronization Capability

Overview
Specifications
Applications
Datasheet: Buck Regulator, 1.5 A, 340 kHz, with Synchronization Capability
Rev. 11 (351kB)
»View Material Composition
»Product Change Notification (4)
Product Overview
Product Description
The NCV8843 is a 1.5 A buck regulator IC operating at a fixed frequency of 340 kHz. The device employs the V2™ control architecture to provide unmatched transient response, the best overall regulation and the simplest loop compensation. The NCV8842 accommodates input voltages from 4.0 V to 40 V and contains synchronization circuitry. The on-chip NPN transistor is capable of providing a minimum of 1.5 A of output current and is biased by an external boost capacitor to ensure saturation, thus minimizing on-chip power dissipation. Protection circuitry includes thermal shutdown, cycle-by-cycle current limiting and frequency foldback short-circuit protection.
Features   Benefits
     
  • V2™ Control Architecture
 
  • Ultra-fast Transient Response, Improved Regulation and Simplified Design
  • 2.0% Error Amp Reference Voltage Tolerance
 
  • Tight Output Regulation
  • Cycle-by-Cycle Current Limiting
 
  • Limits Switch and Inductor Current
  • Switch Frequency Decrease of 4:1 in Short Circuit
 
  • Reduces Short Circuit Power Dissipation
  • Bootstrapped Operation (BOOST)
 
  • Increased Efficiency and Minimized On-Chip Power Dissipation
  • Synchronization to External Clock (SYNC)
 
  • Synchronization to External Clock (SYNC)
  • 1.0 A Shutdown Quiescent Current
 
  • Minimize Current Consumption when SHDNB is Asserted
  • Thermal Shutdown
 
  • Protect IC from Over-Temperature
  • Soft-Start
 
  • Decrease Inrush Current and Minimize Output Over-shoot During Start-Up
  • Pb-Free Packages are Available
   
Applications   End Products
  • Automotive
  • Industrial
 
  • Dc-dc power supplies
Technical Documentation & Design Resources
Data Sheets (1) Evaluation Board Documents (4)
Package Drawings (3)  
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCV8843MNR2GEVB Active
Pb-free
Buck Regulator Demonstration Evaluation Board
Avnet (2015-07-09) : 2
Mouser (2015-07-09) : 2
Digikey (2015-07-09) : 2
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NCV8843DG Last Shipments 
AEC Qualified
PPAP Capable
Pb-free
Halide free
Buck Regulator, 1.5 A, 340 kHz, with Synchronization Capability SOIC-8 751-07 1 Tube 98  
NCV8843DR2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Buck Regulator, 1.5 A, 340 kHz, with Synchronization Capability SOIC-8 751-07 1 Tape and Reel 2500 $1.352
NCV8843MNR2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Buck Regulator, 1.5 A, 340 kHz, with Synchronization Capability DFN-18 505 1 Tape and Reel 2500 $1.3333
NCV8843PWG Last Shipments 
AEC Qualified
PPAP Capable
Pb-free
Halide free
Buck Regulator, 1.5 A, 340 kHz, with Synchronization Capability SOIC-16W 751R-02 1 Tube 47  
NCV8843PWR2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Buck Regulator, 1.5 A, 340 kHz, with Synchronization Capability SOIC-16W 751R-02 1 Tape and Reel 1000 $1.2
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 8 to 12
Avnet   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 8 to 12
Datasheet: Buck Regulator, 1.5 A, 340 kHz, with Synchronization Capability
Rev. 11 (351kB)
»View Material Composition
»Product Change Notification (4)
Product Overview

Product Compliance Status Description Topology Control Mode VCC Min (V) VCC Max (V) VO Typ (V) IO Typ (A) Efficiency (%) fSW Typ (kHz) Package Type
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Buck Regulator, 1.5 A, 340 kHz, with Synchronization Capability   Step-Down   V2   4   40     1.5     Up to 700   SOIC-8 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Buck Regulator, 1.5 A, 340 kHz, with Synchronization Capability   Step-Down   V2   4   40     1.5     Up to 700   DFN-18 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Buck Regulator, 1.5 A, 340 kHz, with Synchronization Capability   Step-Down   V2   4   40     1.5     Up to 700   SOIC-16W 
Previously Viewed Products
Clear List