Product Description
The NCV8842 is a 1.5 A buck regulator IC operating at a fixed frequency of 170 kHz. The device employs the V
2™ control architecture to provide unmatched transient response, the best overall regulation and the simplest loop compensation. The NCV8842 accommodates input voltages from 4.0 V to 40 V and contains synchronization circuitry. The on-chip NPN transistor is capable of providing a minimum of 1.5 A of output current and is biased by an external boost capacitor to ensure saturation, thus minimizing on-chip power dissipation. Protection circuitry includes thermal shutdown, cycle-by-cycle current limiting and frequency foldback short-circuit protection.
|
Features |
|
Benefits |
| |
| |
| |
|
|
|
|
-
Ultra-fast Transient Response, Improved Regulation and Simplified Design
|
-
2.0% Error Amp Reference Voltage Tolerance
|
|
|
-
Cycle-by-Cycle Current Limiting
|
|
-
Limits Switch and Inductor Current
|
-
Switch Frequency Decrease of 4:1 in Short Circuit
|
|
-
Reduces Short Circuit Power Dissipation
|
-
Bootstrapped Operation (BOOST)
|
|
-
Increased Efficiency and Minimized On-Chip Power Dissipation
|
-
Synchronization to External Clock (SYNC)
|
|
-
Parallel Supply Operation or Noise Minimization
|
-
1.0 A Shutdown Quiescent Current
|
|
-
Minimize Current Consumption when SHDNB is Asserted
|
|
|
|
-
Protect IC from Over-Temperature
|
|
|
|
-
Decrease Inrush Current and Minimize Output Over-shoot During Start-Up
|
-
Pb-Free Packages are Available
|
|
|
|
Applications |
|
End Products |
|
|
|
|