LDO Regulator, 350 mA, Low Iq

Last Shipments

Overview

The NCV8774 is a 350 mA LDO regulator. Its robustness allows NCV8774 to be used in severe automotive environments. Ultra low quiescent current as low as 18 µA typical makes it suitable for applications permanently connected to battery requiring ultra low quiescent current with or without load. This feature is especially critical when modules remain in active mode when ignition is off. The NCV8774 contains protection functions as current limit, thermal shutdown and reverse output current protection.

  • Automotive
  • Fixed Output Voltage of 5 V and 3.3 V
  • 2 % Output Voltage up to Vin = 40 V
  • Output Current up to 350 mA
  • NCV Prefix for Automotive
  • Low Dropout Voltage
  • Ultra Low Quiescent Current of 18 µA Typical
  • Thermal Shutdown
  • Short Circuit
  • Very Wide Range of Cout and ESR Values for Stability
  • Body Control Module
  • Instrument and Clusters
  • Occupant Protection and Comfort
  • Powertrain

Tools and Resources

Product services, tools and other useful resources related to NCV8774

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV8774DT33RKG

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

No

Single

Positive

3.3

0.35

4.5

45

0.44

0.018

54

-

No

No

Automotive

Price N/A

More Details

NCV8774DT50RKG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

No

Single

Positive

5

0.35

4.5

45

0.44

0.018

54

-

No

No

Automotive

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.