LDO Regulator, 350 mA, Low Iq

Favorite

Overview

The NCV8770 is 350 mA LDO regulator with integrated reset functions dedicated for microprocessor applications. Its robustness allows NCV8770 to be used in severe automotive environments. Ultra low quiescent current as low as 21 µA typical makes it suitable for applications permanently connected to battery requiring ultra low quiescent current with or without load. This feature is especially critical when modules remain in active mode when ignition is off. The NCV8770 contains protection functions as current limit, thermal shutdown and reverse output current protection.

  • Body Control Module
  • Instrument and Clusters
  • Occupant Protection and Comfort
  • Powertrain
  • Automotive
  • Fixed Output Voltage of 5 V
  • 2 % Output Voltage up to Vin = 40 V
  • Output Current up to 350 mA
  • RESET Output
  • NCV Prefix for Automotive
  • Low Dropout Voltage
  • Ultra Low Quiescent Current of 21 µA Typical
  • Thermal Shutdown
  • Short Circuit
  • Very Wide Range of Cout and ESR Values for Stability
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV87706DS50R4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-5

1

260

REEL

800

N

Single

Positive

5

0.35

5.5

45

0.44

0.021

54

-

No

Yes

Automotive

Price N/A

More Details

NCV87706DT50RKG

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-5

1

260

REEL

2500

N

Single

Positive

5

0.35

5.5

45

0.44

0.021

54

-

No

Yes

Automotive

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :