Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

NCV8768: LDO Regulator, Ultra Low Iq, 150 mA, with Window Watchdog, Enable and Reset

Product Description
The NCV8768 is 150 mA LDO regulator with integrated window watchdog and reset functions dedicated for microprocessor applications. Its robustness allows NCV8768 to be used in severe automotive environments, Ultra low quiescent current as low as 31 µA typical makes it suitable for applications permanently connected to battery requiring ultra low quiescent current with or without load. The Enable function can be used for further decrease of quiescent current down to 1 µA.
The NCV8768 contains protection functions as current limit and thermal shutdown.
Features   Benefits
     
  • 5.0 V, ±2%, 150 mA
 
  • Tight regulation limits
  • Ultra Low Quiescent Current: Typ 31 µA
 
  • Save battery life
  • Very Low Dropout Voltage
 
  • Maintains output voltage regulation at low input voltages (especially during automotive cranking).
  • Enable Function
 
  • External control over the device
  • Reset with Adjustable Power-on Delay
 
  • Prohibits the microprocessor from performing unrequested tasks at low voltage.
  • Window Watchdog
 
  • MPU control
  • Integrated Protection Features:
    Current Limitation
    Thermal Shutdown
 
  • Self protection
  • NCV Prefix for Automotive
 
  • Meets automotive Site and change control & AEC-Q100 Qualification requirements.
Applications   End Products
  • Body Control Module
  • Instrument and Clusters
  • Occupant Protection and Comfort
  • Powertrain
 
  • Automotive
Selected Electrical Specifications

Product Compliance Status Description Output Polarity VO (V) IO Typ (A) VI Max (V) VDO Typ (V) Iq Typ (mA) PSRR (dB) Noise (µVrms) Package Type
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     LDO Regulator, Ultra Low Iq, 150 mA, with Window Watchdog, Enable and Reset, 5V   Single   Positive   5   0.15   40   0.225   0.031   60     SOIC-14 
Package Availability
Type
PB free
Standard
SOIC-14 x