NCV8752: 200mA Ultra-Low Quiescent Current, Ultra-Low Noise, Low Dropout Regulator with Power-Good Flag
Product Description
Noise sensitive applications and precision instrumentation require very clean power supplies. The NCV8752 is a 200mA LDO that provides the engineer with a very stable, accurate voltage with ultra-low noise and high Power Supply Rejection. The device doesn't require any additional noise bypass capacitor to achieve ultra-low noise levels. In order to optimize the performace for battery operated applications, the NCV8752 employs the Auto Low-Power Function for Ultra-Low Quiescent Current consumption.
|
Features |
|
Benefits |
| |
| |
| |
|
-
Input Voltage Range: 2.0V to 5.5V
|
|
-
Well suited for low voltage applications
|
-
Available Fixed Output Voltage Options: 0.8V to 3.5V
|
|
-
Sub-bandgap output voltages avaliable
|
-
2% Output Voltage Accuracy over load/line and temperature conditions
|
|
-
Assures Precise Output Voltage
|
-
Ultra-Low Output Noise: Typ. 11uVrms
|
|
-
Very well suited for noise sensitive applications.
|
-
Ultra-Low Quiescent Current: Typ. 10uA
|
|
-
Improved efficiency during light-load conditions
|
-
Enable/Shutdown Pin Function
|
|
-
Allows to turn ON/OFF the Regulator using logic I/O signal
|
|
|
|
-
Fast Output Voltage Turn-off
|
|
|
|
-
Provides Output Voltage monitoring function
|
-
Guaranteed Output Current: 200mA
|
|
|
|
Applications |
|
End Products |
- Low Power Sensor Power Supplies
- Noise Sensitive Applications
- Low Power MCU Power Supply
- Low Power FPGAs, DSPs
|
|
- Car and Portable GPS System
- Rear View Camera
- Electronic Mirrors
- Lane Change Detectors
- Car Infotainment Systems
|
|
|