Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

NCV8703: 300 mA, Ultra-Low Quiescent Current, Ultra-Low Noise, Low Dropout Regulator

Product Description
The NCV8703 is a low noise, low power consumption and low dropout Linear Voltage Regulator. With its excellent noise and PSRR specifications, the device is ideal for use in products utilizing RF receivers, imaging sensors, audio processors or any component requiring an extremely clean power supply. The NCV8703 uses an innovative Adaptive Ground Current circuit to ensure ultra low ground current during light load conditions.
Selected Electrical Specifications

Product Compliance Status Description Output Polarity VO (V) IO Typ (A) VI Max (V) VDO Typ (V) Iq Typ (mA) PSRR (dB) Noise (µVrms) Package Type
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     300 mA, Ultra-Low Quiescent Current, Ultra-Low Noise, Low Dropout Regulator , 1.8V, XDFN6      Positive   1.8   0.3   5.5     0.012   68   13   XDFN-6 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     300 mA, Ultra-Low Quiescent Current, Ultra-Low Noise, Low Dropout Regulator , 2.8V, XDFN6      Positive   2.8   0.3   5.5     0.012   68   13   XDFN-6 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     300 mA, Ultra-Low Quiescent Current, Ultra-Low Noise, Low Dropout Regulator , 3.0V, XDFN6      Positive   3   0.3   5.5     0.012   68   13   XDFN-6 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     300 mA, Ultra-Low Quiescent Current, Ultra-Low Noise, Low Dropout Regulator , 3.3V, XDFN6     Positive   3.3   0.3   5.5     0.012   68   13   XDFN-6 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     300 mA, Ultra-Low Quiescent Current, Ultra-Low Noise, Low Dropout Regulator , 1.8V, TSOP-5      Positive   1.8   0.3   5.5     0.012   68   13   TSOP-5 / SOT-23-5 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     300 mA, Ultra-Low Quiescent Current, Ultra-Low Noise, Low Dropout Regulator , 2.8V, TSOP-5      Positive   2.8   0.3   5.5     0.012   68   13   TSOP-5 / SOT-23-5 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     300 mA, Ultra-Low Quiescent Current, Ultra-Low Noise, Low Dropout Regulator , 3.0V, TSOP-5      Positive   3   0.3   5.5     0.012   68   13   TSOP-5 / SOT-23-5 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     300 mA, Ultra-Low Quiescent Current, Ultra-Low Noise, Low Dropout Regulator , 3.3V, TSOP-5     Positive   3.3   0.3   5.5     0.012   68   13   TSOP-5 / SOT-23-5 
Package Availability
Type
PB free
Standard
XDFN-6 x  
TSOP-5 / SOT-23-5 x