LDO Regulator, 350 mA, 45 V, 34 µA IQ, with Delay and Reset

Overview

The NCV8675 is a precision 5.0 V and 3.3 V fixed output, low dropout integrated voltage regulator with an output current capability of 350 mA. Careful management of light load current consumption, combined with a low leakage process, achieve a typical quiescent ground current of 34 µA.
It is internally protected against input transients, input supply reversal, output overcurrent faults, and excess die temperature. No external components are required to enable these features.

NCV8675 is pin for pin compatible with NCV4275 and it could replace this part when very low quiescent current is required. The output voltage is accurate within ±2.0% for D2PAK-5 package and ±2.5% for DPAK-5 package, and maximum dropout voltage is 600 mV at full rated load current.

  • Engine Control Module
  • Body and Chassis
  • Powertrain
  • Automotive
  • 5.0 V and 3.3 V Fixed Output Voltage with 2% or 2.5% Output Voltage Accuracy
  • Maximum 34uA Quiescent Current with 100uA load
  • Protections:
    -42 V Reverse Voltage Protection
    Short Circuit
  • Very Low Dropout Voltage
  • AEC-Q100 Qualified

Tools and Resources

Product services, tools and other useful resources related to NCV8675

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV8675DS50R4G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

D2PAK-5

1

260

REEL

800

No

Single

Positive

5

0.35

4.5

45

0.31

0.034

70

-

No

Yes

Automotive

Price N/A

More Details

NCV8675DT50RKG

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-5

1

260

REEL

2500

No

Single

Positive

5

0.35

4.5

45

0.31

0.034

70

-

No

Yes

Automotive

$0.6396

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.