NCV8675: 350 mA LDO Linear Voltage Regulator with Reset and Delay

Overview
Specifications
Packages
Applications
Datasheet: 350 mA LDO Linear Voltage Regulator with Reset and Delay
Rev. 7 (195.0kB)
»View Material Composition
»Product Change Notification (3)
Product Overview
Product Description
The NCV8675 is a precision 5.0 V and 3.3 V fixed output, low dropout integrated voltage regulator with an output current capability of 350 mA. Careful management of light load current consumption, combined with a low leakage process, achieve a typical quiescent ground current of 34 µA.
It is internally protected against input transients, input supply reversal, output overcurrent faults, and excess die temperature. No external components are required to enable these features.

NCV8675 is pin for pin compatible with NCV4275 and it could replace this part when very low quiescent current is required. The output voltage is accurate within ±2.0% for D2PAK-5 package and ±2.5% for DPAK-5 package, and maximum dropout voltage is 600 mV at full rated load current.
Features   Benefits
     
  • 5.0 V and 3.3 V Fixed Output Voltage with 2% or 2.5% Output Voltage Accuracy
 
  • Able to supply newest mircoprocessors
  • Maximum 34uA Quiescent Current with 100uA load
 
  • Meet 100uA max module car manufacturer ignition off quiescent current requirement
  • Protections:
    -42 V Reverse Voltage Protection
    Short Circuit
 
  • No external components required to enable protections required within any automotive applications.
  • AEC-Q100 Qualified
 
  • Meet automtive qualification requirements
  • Very Low Dropout Voltage
   
Applications   End Products
  • Engine Control Module
  • Body and Chassis
  • Powertrain
 
  • Automotive
Technical Information
Application Notes (1) Package Drawings (2)
Selector Guides (1) Evaluation Board Documents (4)
Data Sheets (1)  
Evaluation Board Information
Evaluation Board Status Pb-free Short Description Action
NCV8675DS50GEVB Active Pb-free Precision 5 V Fixed Output
Digi-Key (2012-05-17) : 2
Mouser (2012-05-17) : 3
Newark (2012-05-17) : 5
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NCV8675DS33G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
350 mA LDO Linear Voltage Regulator with Reset and Delay, 3.3 V D2PAK-5 936A-02 1 Tube 50 $0.8064
NCV8675DS33R4G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
350 mA LDO Linear Voltage Regulator with Reset and Delay, 3.3 V D2PAK-5 936A-02 1 Tape and Reel 800 $0.8064
NCV8675DS50G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
350 mA LDO Linear Voltage Regulator with Reset and Delay, 5.0 V D2PAK-5 936A-02 1 Tube 50 $0.8064
NCV8675DS50R4G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
350 mA LDO Linear Voltage Regulator with Reset and Delay, 5.0 V D2PAK-5 936A-02 1 Tape and Reel 800 $0.8064
NCV8675DT33RKG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
350 mA LDO Linear Voltage Regulator with Reset and Delay, 3.3V DPAK-5 175AA 1 Tape and Reel 2500 $0.7056
NCV8675DT50RKG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
350 mA LDO Linear Voltage Regulator with Reset and Delay DPAK-5 175AA 1 Tape and Reel 2500 $0.7056
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
IO Typ (A) : 0.35
VO (V) : 3.3
: AEC Qualified
: PPAP Capable
: Pb-free
: Halide free
Output : Single
Iq Typ (mA) : 0.034
PSRR (dB) : 70
Package Type : D2PAK-5
Polarity : Positive
VI Max (V) : 45
Market Leadtime (weeks) :
ON Semiconductor (2012-05-16) : 2,000
IO Typ (A) : 0.35
VO (V) : 3.3
: AEC Qualified
: PPAP Capable
: Pb-free
: Halide free
Output : Single
Iq Typ (mA) : 0.034
PSRR (dB) : 70
Package Type : D2PAK-5
Polarity : Positive
VI Max (V) : 45
Market Leadtime (weeks) :
Avnet (2012-05-17) : <1K
IO Typ (A) : 0.35
VO (V) : 5
: AEC Qualified
: PPAP Capable
: Pb-free
: Halide free
Output : Single
Iq Typ (mA) : 0.034
PSRR (dB) : 70
Package Type : D2PAK-5
Polarity : Positive
VDO Typ (V) : 0.31
VI Max (V) : 45
Market Leadtime (weeks) :
IO Typ (A) : 0.35
VO (V) : 5
: AEC Qualified
: PPAP Capable
: Pb-free
: Halide free
Output : Single
Iq Typ (mA) : 0.034
PSRR (dB) : 70
Package Type : D2PAK-5
Polarity : Positive
VDO Typ (V) : 0.31
VI Max (V) : 45
Market Leadtime (weeks) :
Avnet (2012-05-17) : >1K
Mouser (2012-05-17) : <1K
P&S (2012-05-17) : <1K
IO Typ (A) : 0.35
VO (V) : 3.3
: AEC Qualified
: PPAP Capable
: Pb-free
: Halide free
Output : Single
Iq Typ (mA) : 0.034
PSRR (dB) : 70
Package Type : DPAK-5
Polarity : Positive
VI Max (V) : 45
Market Leadtime (weeks) :
ON Semiconductor (2012-05-16) : 37,500
IO Typ (A) : 0.35
VO (V) : 5
: AEC Qualified
: PPAP Capable
: Pb-free
: Halide free
Output : Single
Iq Typ (mA) : 0.034
PSRR (dB) : 70
Package Type : DPAK-5
Polarity : Positive
VDO Typ (V) : 0.31
VI Max (V) : 45
Market Leadtime (weeks) :
Arrow (2012-05-17) : >1K
Digi-Key (2012-05-17) : >1K
Mouser (2012-05-17) : >1K
ON Semiconductor (2012-05-16) : 5,000
P&S (2012-05-17) : >1K
Datasheet: 350 mA LDO Linear Voltage Regulator with Reset and Delay
Rev. 7 (195.0kB)
»View Material Composition
»Product Change Notification (3)
Product Overview

Product Compliance Status Description Output Polarity VO (V) IO Typ (A) VI Max (V) VDO Typ (V) Iq Typ (mA) PSRR (dB) Noise (µVrms) Package Type
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     350 mA LDO Linear Voltage Regulator with Reset and Delay, 3.3 V   Single   Positive   3.3   0.35   45     0.034   70     D2PAK-5 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     350 mA LDO Linear Voltage Regulator with Reset and Delay, 3.3 V   Single   Positive   3.3   0.35   45     0.034   70     D2PAK-5 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     350 mA LDO Linear Voltage Regulator with Reset and Delay, 5.0 V   Single   Positive   5   0.35   45   0.31   0.034   70     D2PAK-5 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     350 mA LDO Linear Voltage Regulator with Reset and Delay, 5.0 V   Single   Positive   5   0.35   45   0.31   0.034   70     D2PAK-5 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     350 mA LDO Linear Voltage Regulator with Reset and Delay, 3.3V   Single   Positive   3.3   0.35   45     0.034   70     DPAK-5 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     350 mA LDO Linear Voltage Regulator with Reset and Delay   Single   Positive   5   0.35   45   0.31   0.034   70     DPAK-5 
Previously Viewed Products
Clear List

New Products
 

NCV47710  NCV47711  5 V to 20 V Adjustable LDO with Adjustable Current Limit and 3.3 V Logic Compatible Enable Input

  • Fully protected against short to ground, short to battery and reverse battery
  • Current sense output pin for diagnostics
  • Adjustable current limit from 10mA to 350mA with 10% accuracy