Product Description
The NCV8675 is a precision 5.0 V and 3.3 V fixed output, low dropout integrated voltage regulator with an output current capability of 350 mA. Careful management of light load current consumption, combined with a low leakage process, achieve a typical quiescent ground current of 34 µA.
It is internally protected against input transients, input supply reversal, output overcurrent faults, and excess die temperature. No external components are required to enable these features.
NCV8675 is pin for pin compatible with NCV4275 and it could replace this part when very low quiescent current is required. The output voltage is accurate within ±2.0% for D
2PAK-5 package and ±2.5% for DPAK-5 package, and maximum dropout voltage is 600 mV at full rated load current.
|
Features |
|
Benefits |
| |
| |
| |
|
-
5.0 V and 3.3 V Fixed Output Voltage with 2% or 2.5% Output Voltage Accuracy
|
|
-
Able to supply newest mircoprocessors
|
-
Maximum 34uA Quiescent Current with 100uA load
|
|
-
Meet 100uA max module car manufacturer ignition off quiescent current requirement
|
-
Protections:
-42 V Reverse Voltage Protection Short Circuit
|
|
-
No external components required to enable protections required within any automotive applications.
|
|
|
|
-
Meet automtive qualification requirements
|
|
|
|
|
|
Applications |
|
End Products |
- Engine Control Module
- Body and Chassis
- Powertrain
|
|
|