LDO Regulator, 350 mA, Low Dropout, Low Iq

Favorite

Overview

The NCV8674 is a precision 5.0 V or 12 V fixed output, low dropout integrated voltage regulator with an output current capability of 350 mA. Careful management of light load current consumption, combined with a low leakage process, achieve a typical quiescent current of 30 µA.
The output voltage is accurate within ±2.0%, and maximum dropout voltage is 600 mV at full rated load current.
It is internally protected against input supply reversal, output overcurrent faults, and excess die temperature. No external components are required to enable these features.

  • Engine Control Module
  • Body and Chassis
  • Powertrain
  • Automotive
  • 5.0 V and 12 V Output Voltage Options with 2.0% Output Accuracy, Over Full Temperature Range
  • 40 A Maximum Quiescent Current at IOUT = 100 A
  • 600 mV Maximum Dropout Voltage at 350 mA Load Current
  • Wide Input Voltage Operating Range of 5.5 V to 45 V
  • Internal Fault Protection
    -42 V Reverse Voltage
    Short Circuit/Overcurrent
    Thermal Overload
  • AEC-Q100 Qualified
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV8674DS120G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

D2PAK-3

1

260

TUBE

50

N

Single

Positive

12

0.35

12.5

45

0.3

0.031

67

-

No

No

Automotive

Price N/A

More Details

NCV8674DS120R4G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

D2PAK-3

1

260

REEL

800

N

Single

Positive

12

0.35

12.5

45

0.3

0.031

67

-

No

No

Automotive

Price N/A

More Details

NCV8674DS50G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3

1

260

TUBE

50

N

Single

Positive

5

0.35

5.5

45

0.3

0.027

67

-

No

No

Automotive

Price N/A

More Details

NCV8674DS50R4G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

D2PAK-3

1

260

REEL

800

N

Single

Positive

5

0.35

5.5

45

0.3

0.027

67

-

No

No

Automotive

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :