LDO Regulator, 150 mA, with Enable, Reset and Early Warning

Favorite

Overview

The NCV8667 is 150 mA LDO regulator with integrated enable, reset and early warning functions dedicated for microprocessor applications. Its robustness allows NCV8667 to be used in severe automotive environments. The NCV8667 utilizes precise 1 MΩ internal resistor divider for Early Warning function which significantly reduces overall application quiescent current and number of external components. Very low quiescent current as low as 28 µA (Adjustable Early Warning Thresholds) or 42 µA (Preset Early Warning Thresholds) typical for NCV8667 makes it suitable for applications permanently connected to battery requiring very low quiescent current with or without load. The Enable function can be used for further decrease of quiescent current in shutdown mode to 1µA. The NCV8667 contains protection functions as current limit, thermal shutdown and reverse output current protection.

  • Body Control Module
  • Instruments and Clusters
  • Occupant Protection and Comfort
  • Powertrain
  • Automotive
  • 5.0 V, +/-2%, 150 mA
  • Very Low Quiescent Current:
    typ 28 µA for Adjustable Early Warning Threshold Option
    typ 42 µA for Preset Early Warning Threshold Option
  • Microprocessor Compatible Control Functions:
    Reset with Adjustable Poweron Delay
    Early Warning
  • Integrated Protection Features:
    Current Limitation
    Thermal Shutdown
  • AEC Q100 qualified, PPAP capable
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV866710D150R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Single

Positive

5

0.15

5.5

40

0.225

0.028

60

-

Yes

No

Automotive

Price N/A

More Details

NCV866710D250R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

Single

Positive

5

0.15

5.5

40

0.225

0.028

60

-

Yes

No

Automotive

Price N/A

More Details

NCV866752D250R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

Single

Positive

5

0.15

5.5

40

0.225

0.042

60

-

Yes

No

Automotive

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :