LDO Regulator, 150 mA, Low Dropout, Low Iq, High PSRR

Overview

The NCV8665 is a precision 5.0 V fixed output, low dropout integrated voltage regulator with an output current capability of 150 mA. Careful management of light load current consumption, combined with a low leakage process, achieve a typical quiescent ground current of 30 µA. NCV8665 is pin for pin compatible with the NCV8675 and the NCV4275 and it could replace these parts when lower output current, and very low quiescent current is required. The output voltage is accurate within ±2.0%, and maximum dropout voltage is 600 mv at full rated load current. It is internally protected against 45 V input transients, input supply reversal, output overcurrent faults, and excess die temperature. No external components are required to enable these features.

  • Engine Control Module
  • Body and Chassis
  • Powertrain
  • Automotive
  • 5.0 V Fixed Output Voltage with 2% Output Voltage Accuracy (3.3 V and 2.5 V Available Upon request)
  • Maximum 40 A Quiescent Current with 100uA load
  • Protections:
    -42 V Reverse Voltage Protection
    Short Circuit
  • Very Low Dropout Voltage
  • AEC-Q100 Qualified

Tools and Resources

Product services, tools and other useful resources related to NCV8665

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.