LDO Regulator, 150 mA, Low Iq,

Favorite

Overview

The NCV8664 is a precision 5.0 V fixed output, low dropout integrated voltage regulator with an output current capability of 150 mA. Careful management of light load current consumption, combined with a low leakage process, achieve a typical quiescent ground current of 22 µA.
The output voltage is accurate within ±2.0%, and maximum dropout voltage is 600 mV at full rated load current.
It is internally protected against input supply reversal, output overcurrent faults, and excess die temperature. No external components are required to enable these features.

NCV8664 is pin and functionally compatible with NCV4264 and NCV4264-2, and it could replace these parts when very low quiescent current is required.

  • Body and Chassis
  • Powertrain
  • Engine Control Module
  • Infotainment, Radio
  • 5.0 V and 3.3V Fixed Output Voltage with 2% Output Voltage Accuracy
  • Maximum 30µA Quiescent Current with 100µA load
  • Protections:
    -42 V Reverse Voltage Protection
    Short Circuit Protection
    Thermal Overload Protection
  • Very Low Dropout Voltage
  • AEC-Q100 Qualified
  • Automotive

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV8664D50G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

N

Single

Positive

5

0.15

-

45

0.315

0.021

67

-

-

-

Automotive

Price N/A

More Details

NCV8664D50R2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Single

Positive

5

0.15

4.5

45

0.315

0.021

67

-

No

No

Automotive

Price N/A

More Details

NCV8664DT33RKG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-3

2

260

REEL

2500

N

Single

Positive

3.3

0.15

-

45

0.315

0.021

67

-

-

-

Automotive

Price N/A

More Details

NCV8664DT50RKG

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

DPAK-3

2

260

REEL

2500

Y

Single

Positive

5

0.15

-

45

0.315

0.021

67

-

-

-

Automotive

$0.6922

More Details

NCV8664ST33T3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

3

260

REEL

4000

N

Single

Positive

3.3

0.15

-

45

0.315

0.021

67

-

-

-

Automotive

Price N/A

More Details

NCV8664ST50T3G

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

3

260

REEL

4000

Y

Single

Positive

5

0.15

-

45

0.315

0.021

67

-

-

-

Automotive

$0.7066

More Details

Show More

1-25 of 25

Products per page

Jump to :