LDO Regulator, 500 mA, Low Dropout

Favorite

Overview

The NCV8605/NCV8606 provide in excess of 500 mA of output current at fixed voltage options or an adjustable output voltage from 5.0 V down to 1.25 V. These devices are designed for space constrained and portable battery powered applications and offer additional features such as high PSRR, low noise operation, short circuit and thermal protection. The devices are designed to be used with low cost ceramic capacitors and are packaged in the DFN6 3x3.3. NCV8605 is designed without enable pin, NCV8606 is designed with enable pin.

  • Battery Power Electronics
  • Portable Instrumentation
  • Hard Disk Drivers
  • Notebook Computers
  • Output Voltage Options:Adjustable, 1.5 V, 1.8 V, 2.5 V, 2.8 V, 3.0 V, 3.3 V, 5.0 V
  • Adjustable Output by External Resistors from 5.0 V down to 1.25 V
  • Current Limit 675 mA
  • Low IGND (Independent of Load)
  • 1.5% Output Voltage Tolerance Over All Operating Conditions(Adjustable)
  • 2% Output Voltage Tolerance Over All Operating Conditions(Fixed)
  • NCP605 Fixed is Direct Replacement LP8345
  • Typical Noise Voltage of 50 Vrms without a Bypass Capacitor
  • Enhanced ESD Ratings: 4 kV Human Body Mode (HBM)
    400 V Machine Model (MM)

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

13

Share

Product Groups:

Orderable Parts:

13

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV8605MN15T2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DFN-6

1

260

REEL

3000

N

Single

Positive

1.5

0.5

1.5

6

0.29

0.145

62

50

No

No

Automotive

Price N/A

More Details

NCV8605MN18T2G

Loading...

Active

CAD Model

Pb

A

H

P

DFN-6

1

260

REEL

3000

Y

Single

Positive

1.8

0.5

1.5

6

0.25

0.145

62

50

No

No

Automotive

$0.6384

More Details

NCV8605MN28T2G

Loading...

Active

CAD Model

Pb

A

H

P

DFN-6

1

260

REEL

3000

Y

Single

Positive

2.8

0.5

1.5

6

0.19

0.145

62

50

No

No

Automotive

$0.6384

More Details

NCV8605MN30T2G

Loading...

Active

CAD Model

Pb

A

H

P

DFN-6

1

260

REEL

3000

Y

Single

Positive

3

0.5

1.5

6

0.18

0.145

62

50

No

No

Automotive

$0.6384

More Details

NCV8605MN33T2G

Loading...

Active

CAD Model

Pb

A

H

P

DFN-6

1

260

REEL

3000

Y

Single

Positive

3.3

0.5

1.5

6

0.17

0.145

62

50

No

No

Automotive

$0.6384

More Details

NCV8605MN50T2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DFN-6

1

260

REEL

3000

N

Single

Positive

5

0.5

1.5

6

0.15

0.145

62

50

No

No

Automotive

Price N/A

More Details

NCV8605MNADJT2G

Loading...

Active

CAD Model

Pb

A

H

P

DFN-6

1

260

REEL

3000

Y

Single

Positive

Adj

0.5

1.5

6

0.45

0.145

62

50

No

No

Automotive

$0.6384

More Details

NCV8606MN18T2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DFN-6

1

260

REEL

3000

N

Single

Positive

1.8

0.5

1.5

6

0.25

0.145

62

50

Yes

No

Automotive

Price N/A

More Details

NCV8606MN25T2G

Loading...

Active

CAD Model

Pb

A

H

P

DFN-6

1

260

REEL

3000

Y

Single

Positive

2.5

0.5

1.5

6

0.2

0.145

62

50

Yes

No

Automotive

$0.6384

More Details

NCV8606MN28T2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DFN-6

1

260

REEL

3000

N

Single

Positive

2.8

0.5

1.5

6

0.19

0.145

62

50

Yes

No

Automotive

Price N/A

More Details

NCV8606MN30T2G

Loading...

Active

CAD Model

Pb

A

H

P

DFN-6

1

260

REEL

3000

Y

Single

Positive

3

0.5

1.5

6

0.18

0.145

62

50

Yes

No

Automotive

$0.6384

More Details

NCV8606MN33T2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DFN-6

1

260

REEL

3000

N

Single

Positive

3.3

0.5

1.5

6

0.17

0.145

62

50

Yes

No

Automotive

Price N/A

More Details

NCV8606MNADJT2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DFN-6

1

260

REEL

3000

N

Single

Positive

Adj

0.5

1.5

6

0.45

0.145

62

50

Yes

No

Automotive

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :