LDO Regulator, 300 mA, Low Dropout

Favorite

Overview

The NCV8603 provides 300mA of output current at fixed voltage options. It is designed for portable battery powered applications and offers high performance features such as low power operation, fast enable response time, and low dropout. The device is designed to be used with low cost ceramic capacitors and is packaged in the TSOP-5/SOT23-5.

  • SMPS PostRegulation
  • Noise Sensitive Circuits VCO, RF Stages, etc.
  • Handheld Instrumentation & Audio Players
  • Camcorders and Cameras
  • Fast Enable Turnon Time of 15us
  • Wide Supply Voltage Range Operating Range
  • Excellent Line and Load Regulation
  • Typical Noise Voltage of 50uVrms without a Bypass Capacitor
  • Enhanced ESD Protection (HBM 3.5 kV, MM 400 V)
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV8603SN33T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Y

Single

Positive

3.3

0.3

1.8

6.5

0.157

0.145

55

50

No

No

Automotive

$0.2399

More Details

Show More

1-25 of 25

Products per page

Jump to :