NCV8603: Linear Voltage Regulator, CMOS LDO, 300 mA, with Enable
Product Description
The NCV8603 provides 300mA of output current at fixed voltage options. It is designed for portable battery powered applications and offers high performance features such as low power operation, fast enable response time, and low dropout. The device is designed to be used with low cost ceramic capacitors and is packaged in the TSOP-5/SOT23-5.
|
Features |
| |
|
-
Fast Enable Turnon Time of 15us
|
-
Wide Supply Voltage Range Operating Range
|
-
Excellent Line and Load Regulation
|
-
Typical Noise Voltage of 50uVrms without a Bypass Capacitor
|
-
Enhanced ESD Protection (HBM 3.5 kV, MM 400 V)
|
|
Applications |
|
End Products |
- SMPS PostRegulation
- Noise Sensitive Circuits VCO, RF Stages, etc.
- Handheld Instrumentation & Audio Players
|
|
|
|
|