LDO Regulator, 200 mA, Low Dropout, Ultra-High PSRR, Ultra-Low Noise

Favorite

Overview

The NCV8570B is a 200 mA Low Dropout Linear Voltage Regulator with ultra low noise characteristics. It's low noise combined with high Power Supply Rejection Ratio (PSRR) make it especially suited for use in RF, audio or imaging applications. The device is manufactured in an advanced BiCMOS process to provide a powerful combination of low noise and excellent dynamic performance but with very low ground current consumption at full loads. The NCV8570B is stable with small, low value capacitors allowing designers to minimise the total PCB space occupied by the solution. The device is packaged in a small 2x2.2mm DFN6 package as well as in a TSOP-5 package.

  • Audio/Video, RF Section Supply
  • Noise Sensitive Applications such as RF receivers and transmiters
  • GPS modules
  • Portable/Build-In DVD Entertainment Systems
  • Satellite and HD Radio
  • Cameras for lane change detection and reverse view
  • Operating Input Voltage Range: 2.5V to 5.5V
  • High Ripple Rejection Ratio: Typ. 82dB @ 1kHz
  • Ultra-Low Output Noise: Typ. 10µVrms from 10Hz to 100kHz
  • Stable with output capacitors as low as 1µF
  • Active Discharge
  • Output Voltage Options: 1.8V, 2.8V, 3.0V, 3.3V
  • Low Sleep Mode Current: Max. 1A
  • Current Limit Protection
  • Thermal Shutdown Protection
  • Output Current Limit: Min. 200mA
  • No-Load Ground Current of Typ. 70µA
  • Full-Load Ground Current of Typ. 75µA
  • Output voltage accuracy: ±2.5% over Load/Line Regulation and Temperature
  • AECQ100 qualified and PPAP capable

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

10

Share

Product Groups:

Orderable Parts:

10

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV8570BMN180R2G

Loading...

Active

CAD Model

Pb

A

H

P

DFN-6

1

260

REEL

3000

N

Single

Positive

1.8

0.2

2.5

6

0.14

0.075

82

10

Yes

No

Automotive

$0.3853

More Details

NCV8570BMN250R2G

Loading...

Active

CAD Model

Pb

A

H

P

DFN-6

1

260

REEL

3000

N

Single

Positive

2.5

0.2

2.5

6

0.14

0.075

82

10

Yes

No

Automotive

$0.3853

More Details

NCV8570BMN280R2G

Loading...

Active

CAD Model

Pb

A

H

P

DFN-6

1

260

REEL

3000

N

Single

Positive

2.8

0.2

2.5

6

0.205

0.075

82

10

Yes

No

Automotive

$0.3853

More Details

NCV8570BMN300R2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DFN-6

1

260

REEL

3000

N

Single

Positive

3

0.2

2.5

6

0.19

0.075

82

10

Yes

No

Automotive

Price N/A

More Details

NCV8570BMN330R2G

Loading...

Active

CAD Model

Pb

A

H

P

DFN-6

1

260

REEL

3000

Y

Single

Positive

3.3

0.2

2.5

6

0.185

0.075

82

10

Yes

No

Automotive

$0.3853

More Details

NCV8570BSN18T1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

N

Single

Positive

1.8

0.2

2.5

6

0.14

0.075

82

10

Yes

No

Automotive

Price N/A

More Details

NCV8570BSN25T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

N

Single

Positive

2.5

0.2

2.5

6

0.14

0.075

82

10

Yes

No

Automotive

$0.5651

More Details

NCV8570BSN28T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

N

Single

Positive

2.8

0.2

2.5

6

0.205

0.075

82

10

Yes

No

Automotive

Price N/A

More Details

NCV8570BSN30T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

N

Single

Positive

3

0.2

2.5

6

0.19

0.075

82

10

Yes

No

Automotive

$0.14

More Details

NCV8570BSN33T1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

N

Single

Positive

3.3

0.2

2.5

6

0.185

0.075

82

10

Yes

No

Automotive

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :