Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

NCV8560: LDO Regulator, High Performance, Low-Power, with Enable

Product Description
The NCV8560 Low Dropout (LDO) Linear Voltage Regulator provides 150mA of output current at fixed voltage options, or an adjustable output voltage from 5.0 V down to 1.250 V. It is designed for battery powered systems and is qualified for use in automotive applications. It offers high performance features such as low power operation, fast enable response time, and low dropout. The device is designed to be used with low cost ceramic capacitors and is packaged in the DFN6, 3x3 package.
Features   Benefits
     
  • Output Voltage Options:Adjustable, 1.5 V, 1.8 V, 2.5 V, 2.8 V, 3.0 V, 3.3 V, 3.5 V, 5.0 V
 
  • Maintains full operation near end of battery life.
  • UltraLow Dropout Voltage of 150 mV at 150 mA
 
  • Customizable for all system voltages.
  • Adjustable Output by External Resistors from 5.0 V down to 1.250 V
 
  • Faster system powerup.
  • Fast Enable Turnon Time of 15us
 
  • Adaptable to many systems.
  • Excellent Line and Load Regulation
 
  • Prevents system reboots and spurious performance.
  • High Accuracy up to 1.5% Output Voltage Tolerance over AllOperating Conditions
 
  • Predictable system performance.
  • Typical Noise Voltage of 50 uVrms without a Bypass Capacitor
 
  • Good for the environment.
  • Wide Supply Voltage Range Operating Range
 
  • Saves external voltage divider.
  • NCV Prefix for Automotive and Other Applications Requiring Siteand Control Changes
   
Applications   End Products
  • Car entertainment systems
  • Noise Sensitive Circuits VCO, RF Stages, etc
 
  • Car radio and satellite receivers
  • Lane detection Cameras
  • GPS units
Selected Electrical Specifications

Product Compliance Status Description Output Polarity VO (V) IO Typ (A) VI Max (V) VDO Typ (V) Iq Typ (mA) PSRR (dB) Noise (µVrms) Package Type
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     LDO Regulator, High Performance, Low-Power, with Enable, Vout: 1.5 V   Single   Positive   1.5   0.15   6   0.15   0.13   55   50   DFN-6 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     LDO Regulator, High Performance, Low-Power, with Enable, Vout: 1.8 V   Single   Positive   1.8   0.15   6   0.125   0.14   55   50   DFN-6 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     LDO Regulator, High Performance, Low-Power, with Enable, Vout: 2.5 V   Single   Positive   2.5   0.15   6   0.1   0.14   55   50   DFN-6 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     LDO Regulator, High Performance, Low-Power, with Enable, Vout: 2.8 V   Single   Positive   2.8   0.15   6   0.075   0.14   55   50   DFN-6 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     LDO Regulator, High Performance, Low-Power, with Enable, Vout: 3.0 V   Single   Positive   3   0.15   6   0.075   0.14   55   50   DFN-6 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     LDO Regulator, High Performance, Low-Power, with Enable, Vout: 3.3 V   Single   Positive   3.3   0.15   6   0.075   0.145   55   50   DFN-6 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     LDO Regulator, High Performance, Low-Power, with Enable, Vout: 3.5 V   Single   Positive   3.5   0.15   6   0.075   0.145   55   50   DFN-6 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     LDO Regulator, High Performance, Low-Power, with Enable, Vout: 5.0 V   Single   Positive   5   0.15   6   0.075   0.145   55   50   DFN-6 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     LDO Regulator, High Performance, Low-Power, with Enable, Vout: Adj   Single   Positive   Adjustable   0.15   6   0.075   0.1   55   50   DFN-6 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     LDO Regulator, High Performance, Low-Power, with Enable, Vout: 1.3 V   Single   Positive   1.3   0.15   6   0.175   0.13   55   50   TSOP-5 / SOT-23-5 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     LDO Regulator, High Performance, Low-Power, with Enable, Vout: 1.5 V   Single   Positive   1.5   0.15   6   0.15   0.13   55   50   TSOP-5 / SOT-23-5 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     LDO Regulator, High Performance, Low-Power, with Enable, Vout: 1.8 V   Single   Positive   1.8   0.15   6   0.125   0.14   55   50   TSOP-5 / SOT-23-5 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     LDO Regulator, High Performance, Low-Power, with Enable, Vout: 2.5 V   Single   Positive   2.5   0.15   6   0.1   0.14   55   50   TSOP-5 / SOT-23-5 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     LDO Regulator, High Performance, Low-Power, with Enable, Vout: 2.8 V   Single   Positive   2.8   0.15   6   0.075   0.14   55   50   TSOP-5 / SOT-23-5 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     LDO Regulator, High Performance, Low-Power, with Enable, Vout: 3.0 V   Single   Positive   3   0.15   6   0.075   0.14   55   50   TSOP-5 / SOT-23-5 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     LDO Regulator, High Performance, Low-Power, with Enable, Vout: 3.3 V   Single   Positive   3.3   0.15   6   0.075   0.145   55   50   TSOP-5 / SOT-23-5 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     LDO Regulator, High Performance, Low-Power, with Enable, Vout: 3.5 V   Single   Positive   3.5   0.15   6   0.075   0.145   55   50   TSOP-5 / SOT-23-5 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     LDO Regulator, High Performance, Low-Power, with Enable, Vout: 5.0 V   Single   Positive   5   0.15   6   0.075   0.145   55   50   TSOP-5 / SOT-23-5 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     LDO Regulator, High Performance, Low-Power, with Enable, Vout: Adj   Single   Positive   Adjustable   0.15   6   0.075   0.1   55   50   TSOP-5 / SOT-23-5 
Package Availability
Type
PB free
Standard
DFN-6 x  
TSOP-5 / SOT-23-5 x