LDO Regulator, 150 mA, Ultra-Low Dropout

Favorite

Overview

The NCV8560 Low Dropout (LDO) Linear Voltage Regulator provides 150mA of output current at fixed voltage options, or an adjustable output voltage from 5.0 V down to 1.250 V. It is designed for battery powered systems and is qualified for use in automotive applications. It offers high performance features such as low power operation, fast enable response time, and low dropout. The device is designed to be used with low cost ceramic capacitors and is packaged in the DFN6, 3x3 package.

  • Car entertainment systems
  • Noise Sensitive Circuits VCO, RF Stages, etc
  • Car radio and satellite receivers
  • Lane detection Cameras
  • GPS units
  • Output Voltage Options:Adjustable, 1.5 V, 1.8 V, 2.5 V, 2.8 V, 3.0 V, 3.3 V, 3.5 V, 5.0 V
  • UltraLow Dropout Voltage of 150 mV at 150 mA
  • Adjustable Output by External Resistors from 5.0 V down to 1.250 V
  • Fast Enable Turnon Time of 15us
  • Excellent Line and Load Regulation
  • High Accuracy up to 1.5% Output Voltage Tolerance over AllOperating Conditions
  • Typical Noise Voltage of 50 uVrms without a Bypass Capacitor
  • Wide Supply Voltage Range Operating Range
  • NCV Prefix for Automotive and Other Applications Requiring Siteand Control Changes

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

8

Share

Product Groups:

Orderable Parts:

8

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV8560MN150R2G

Loading...

Active

CAD Model

Pb

A

H

P

DFN-6

1

260

REEL

3000

Y

Single

Positive

1.5

0.15

1.8

6

0.15

0.13

55

50

Yes

No

Automotive

$0.4794

More Details

NCV8560MN330R2G

Loading...

Active

CAD Model

Pb

A

H

P

DFN-6

1

260

REEL

3000

Y

Single

Positive

3.3

0.15

1.8

6

0.075

0.145

55

50

Yes

No

Automotive

$0.4794

More Details

NCV8560SN130T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Y

Single

Positive

1.3

0.15

1.8

6

0.175

0.13

55

50

Yes

No

Automotive

$0.2801

More Details

NCV8560SN180T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Y

Single

Positive

1.8

0.15

1.8

6

0.125

0.14

55

50

Yes

No

Automotive

$0.2801

More Details

NCV8560SN250T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Y

Single

Positive

2.5

0.15

1.8

6

0.1

0.14

55

50

Yes

No

Automotive

$0.2801

More Details

NCV8560SN280T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Y

Single

Positive

2.8

0.15

1.8

6

0.075

0.14

55

50

Yes

No

Automotive

$0.2801

More Details

NCV8560SN330T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Y

Single

Positive

3.3

0.15

1.8

6

0.075

0.145

55

50

Yes

No

Automotive

$0.2801

More Details

NCV8560SN350T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Y

Single

Positive

3.5

0.15

1.8

6

0.075

0.145

55

50

Yes

No

Automotive

$0.2801

More Details

Show More

1-25 of 25

Products per page

Jump to :