LDO Regulator, 500 mA, Low Dropout

Favorite

Overview

The NCV8537 is a high performance low dropout linear voltage regulator. Based on the popular NCV8535, the device retains all the best features of its predecessor which includes high accuracy, excellent stability, low noise performance and reverse bias protection but now includes a Power Good output signal to enable monitoring of the supply system. NCV8537 is fully AECQ100 and PPAP compliant. The device has an operational temperature range of -40C to 125C, is available with fixed or adjustable outputs and is packaged in a 10 pin 3x3 mm DFN package.

  • Networking Systems, DSL/Cable Modems
  • Audio Systems for Automotive Applications
  • Navigation systems
  • PCMCIA Card
  • Cellular Phones
  • Camcoders and Cameras
  • Cable SetTop Box
  • MP3/CD Players
  • Telematics
  • Navigation Systems
  • High Accuracy Output Over Line and Load Variances
  • Operating Temperature Range: -40C to 125C
  • Low Noise (33 Vrms w/ 10 nF Cnr and 52 Vrms w/out Cnr)
  • Power Good output available
  • Maximum Voltage Input 16V, Input Operating voltage range 2.9 V to 12 V.
  • AECQ100 and PPAP compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

10

Share

Product Groups:

Orderable Parts:

10

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV8537ML180R2G

Loading...

Active

CAD Model

Pb

A

H

P

DFNW-10

1

260

REEL

3000

Y

Single

Positive

1.8

0.5

2.9

12

0.23

0.22

40

33

Yes

Yes

Automotive

$0.46

More Details

NCV8537ML250R2G

Loading...

Active

CAD Model

Pb

A

H

P

DFNW-10

1

260

REEL

3000

Y

Single

Positive

2.5

0.5

2.9

12

0.23

0.22

40

46

Yes

Yes

Automotive

$0.5776

More Details

NCV8537ML330R2G

Loading...

Active

CAD Model

Pb

A

H

P

DFNW-10

1

260

REEL

3000

Y

Single

Positive

3.3

0.5

2.9

12

0.23

0.22

40

35

Yes

Yes

Automotive

$0.46

More Details

NCV8537ML500R2G

Loading...

Active

CAD Model

Pb

A

H

P

DFNW-10

1

260

REEL

3000

Y

Single

Positive

5

0.5

2.9

12

0.23

0.22

40

46

Yes

Yes

Automotive

$0.46

More Details

NCV8537MLADJR2G

Loading...

Active

CAD Model

Pb

A

H

P

DFNW-10

1

260

REEL

3000

Y

Single

Positive

Adj

0.5

2.9

12

0.23

0.22

40

53

Yes

Yes

Automotive

$0.46

More Details

NCV8537MN180R2G

Loading...

Active

CAD Model

Pb

A

H

P

DFN-10

1

260

REEL

3000

Y

Single

Positive

1.8

0.5

2.9

12

0.23

0.22

40

33

Yes

Yes

Automotive

$0.6392

More Details

NCV8537MN250R2G

Loading...

Active

CAD Model

Pb

A

H

P

DFN-10

1

260

REEL

3000

Y

Single

Positive

2.5

0.5

2.9

12

0.23

0.22

40

46

Yes

Yes

Automotive

$0.6392

More Details

NCV8537MN330R2G

Loading...

Active

CAD Model

Pb

A

H

P

DFN-10

1

260

REEL

3000

Y

Single

Positive

3.3

0.5

2.9

12

0.23

0.22

40

35

Yes

Yes

Automotive

$0.6392

More Details

NCV8537MN500R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-10

1

260

REEL

3000

N

Single

Positive

5

0.5

2.9

12

0.23

0.22

40

46

Yes

Yes

Automotive

Price N/A

More Details

NCV8537MNADJR2G

Loading...

Active

CAD Model

Pb

A

H

P

DFN-10

1

260

REEL

3000

Y

Single

Positive

Adj

0.5

2.9

12

0.23

0.22

40

58

Yes

Yes

Automotive

$0.5776

More Details

Show More

1-25 of 25

Products per page

Jump to :