feedback
Rate this webpage

Need
Support?


NCV8537: Linear Voltage Regulator, LDO, High Accuracy, 500 mA, with Power Good Function

Overview
Specifications
Datasheet: 500 mA LDO with Power Good
Rev. 2 (1828.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Product Description
The NCV8537 is a high performance low dropout linear voltage regulator. Based on the popular NCV8535, the device retains all the best features of its predecessor which includes high accuracy, excellent stability, low noise performance and reverse bias protection but now includes a Power Good output signal to enable monitoring of the supply system. NCV8537 is fully AECQ100 and PPAP compliant. The device has an operational temperature range of -40C to 125C, is available with fixed or adjustable outputs and is packaged in a 10 pin 3x3 mm DFN package.
Features   Benefits
     
  • High Accuracy Output Over Line and Load Variances
 
  • Versatile solution for multiple applications
  • Operating Temperature Range: -40C to 125C
 
  • Suitable for Automotive applications
  • Low Noise (33 Vrms w/ 10 nF Cnr and 52 Vrms w/out Cnr)
 
  • Very popular for audio and entertainment systems
  • Power Good output available
 
  • Self monitoring that the Regulator is Within Specified limits.
  • Maximum Voltage Input 16V, Input Operating voltage range 2.9 V to 12 V.
 
  • Robust performance
  • AECQ100 and PPAP compliant
 
  • Ideal for Automotive applications
Applications   End Products
  • Networking Systems, DSL/Cable Modems
  • Audio Systems for Automotive Applications
  • Navigation systems
 
  • PCMCIA Card
  • Cellular Phones
  • Camcoders and Cameras
  • Cable SetTop Box
  • MP3/CD Players
Technical Documentation & Design Resources
Data Sheets (1) Evaluation Board Documents (20)
Package Drawings (1)  
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCV8537MN180GEVB Active
1.8 V LDO Regulator Evaluation Board
NCV8537MN250GEVB Active
2.5 V LDO Regulator Evaluation Board
NCV8537MN330GEVB Active
3.3 V LDO Regulator Evaluation Board
NCV8537MN500GEVB Active
5.0 V LDO Regulator Evaluation Board
NCV8537MNADJGEVB Active
Adjustable LDO Regulator Evaluation Board
Avnet (2015-07-09) : 1
Digikey (2015-07-09) : 2
Avnet (2015-07-09) : 2
Digikey (2015-07-09) : 2
Avnet (2015-07-09) : 1
Digikey (2015-07-09) : 2
Avnet (2015-07-09) : 1
Digikey (2015-07-09) : 2
Avnet (2015-07-09) : 1
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NCV8537MN180R2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Linear Voltage Regulator, LDO, High Accuracy, 500 mA, with Power Good Function DFN-10 485C 1 Tape and Reel 3000 $0.44
NCV8537MN250R2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Linear Voltage Regulator, LDO, High Accuracy, 500 mA, with Power Good Function DFN-10 485C 1 Tape and Reel 3000 $0.44
NCV8537MN330R2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Linear Voltage Regulator, LDO, High Accuracy, 500 mA, with Power Good Function DFN-10 485C 1 Tape and Reel 3000 $0.44
NCV8537MN500R2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Linear Voltage Regulator, LDO, High Accuracy, 500 mA, with Power Good Function DFN-10 485C 1 Tape and Reel 3000 $0.44
NCV8537MNADJR2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Linear Voltage Regulator, LDO, High Accuracy, 500 mA, with Power Good Function DFN-10 485C 1 Tape and Reel 3000 $0.44
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 13 to 16
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 13 to 16
Mouser   (2015-07-09) : <100
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 13 to 16
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 4 to 8
Digikey   (2015-07-09) : In Stock
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 8 to 12
PandS   (2015-07-09) : >1K
Datasheet: 500 mA LDO with Power Good
Rev. 2 (1828.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview

Product Compliance Status Description Output Polarity VO (V) IO Typ (A) VI Max (V) VDO Typ (V) Iq Typ (mA) PSRR (dB) Noise (µVrms) Package Type
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, High Accuracy, 500 mA, with Power Good Function   Single   Positive   1.8   0.5   12   0.23   0.22   40   33   DFN-10 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, High Accuracy, 500 mA, with Power Good Function   Single   Positive   2.5   0.5   12   0.23   0.22   40   46   DFN-10 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, High Accuracy, 500 mA, with Power Good Function   Single   Positive   3.3   0.5   12   0.23   0.22   40   35   DFN-10 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, High Accuracy, 500 mA, with Power Good Function   Single   Positive   5   0.5   12   0.23   0.22   40   46   DFN-10 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, High Accuracy, 500 mA, with Power Good Function   Single   Positive   Adjustable   0.5   12   0.23   0.22   40   58   DFN-10 
Datasheet: 500 mA LDO with Power Good
Rev. 2 (1828.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Case Outlines
485C   
Datasheet: 500 mA LDO with Power Good
Rev. 2 (1828.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Previously Viewed Products
Clear List