NCV8535: LDO Regulator, Ultra High Accuracy, Low Iq, 500 mA, with Enable
Product Description
The NCV8535 Low Quiescent Current Low Dropout (LDO) Linear Voltage Regulator is a high performance, LDO regulator. With accuracy of +/-0.9% over line and load and ultra-low quiescent current and noise it encompasses all of the necessary features required by today's consumer electronics. This unique device is guaranteed to be stable without a minimum load current requirement and stable with any type of capacitor as small as 1.0 uF. The NCV8535 also comes equipped with sense and noise reduction pins to increase the overall utility of the device. The NCV8535 offers reverse bias protection.
|
Features |
| |
|
-
High Accuracy Over Line and Load (+/-0.9% at 25C)
|
-
Ultra-Low Dropout Voltage at Full Load (260 mV typ.)
|
-
No Minimum Output Current Required for Stability
|
-
Low Noise (31 uVrms w/10 nF Cnr and 51 uVrms w/out Cnr)
|
-
Low Shutdown Current (0.07 uA)
|
|
|
-
2.6 V to 12 V Supply Range
|
-
Thermal Shutdown Protection
|
|
|
-
Requires Only 1.0 uF Output Capacitance for Stability
|
|
Applications |
|
End Products |
- PCMCIA Card
- Networking Systems, DSL/Cable Modems
- Cable Set-Top Box
- Automotive infotainment
- Automotive Dashboard electronics
|
|
- Cellular Phones
- Camcoders and Cameras
- Displays and Monitors
|
|
|