Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

NCV8505: Linear Voltage Regulator, LDO, 400 mA, with Enable, Delay and Reset

Product Description
The NCV8505 is a family of precision micropower voltage regulators with 400mA output current capability. The family has output voltage options for adjustable, 2.5 V, 3.3 V and 5.0 V that are accurate within ±2.0%. Maximum dropout voltage reaches 0.6 V at full load.
Low quiescent current is a feature drawing less than 1.0 µA with ENABLE = 0 V. This part is ideal for any and all battery operated microprocessor equipment.

Microprocessor control logic includes an active RESET (with DELAY). The active RESET circuit operates correctly at an output voltage as low as 1.0 V. The RESET function is activated during the power up sequence or during normal operation if the output voltage drops below the regulation limits.

The regulator is protected against reverse battery, short circuit, and thermal overload conditions. The device can withstand load dump transients making it suitable for use in automotive environments.
Features   Benefits
     
  • Adjustable, 2.5V, 3.3V, 5.0V +/-2% Output Voltage / 400mA Output Current
 
  • Tight regulation limits
  • Enable
 
  • Low <1µA Sleep Current allowing low standby battery drain
  • Reset with Adjustable Delay
 
  • MPU control - design flexibility
  • Integrated protections:
    +60V Peak Transient Voltage
    -15V Reverse Voltage
    Short Circuit Protection
    Thermal Overload Protection
 
  • Limit number of external components:
    Robust load dump tolerance
    Reverse battery protection
    Self protection
    Self protection
  • AEC Qualified and PPAP Capable
   
Applications   End Products
  • Powertrain
  • Body and Chassis
 
  • Automotive
Selected Electrical Specifications

Product Compliance Status Description Output Polarity VO (V) IO Typ (A) VI Max (V) VDO Typ (V) Iq Typ (mA) PSRR (dB) Noise (µVrms) Package Type
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, 400 mA, with Enable, Delay and Reset, 3.3 V   Single   Positive   3.3   0.4   45   0.4   0.2       D2PAK-7 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, 400 mA, with Enable, Delay and Reset, 5.0 V   Single   Positive   5   0.4   45   0.4   0.2       D2PAK-7 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, 400 mA, with Enable, Delay and Reset, Adjustable   Single   Positive   Adjustable   0.4   45   0.4   0.2       D2PAK-7 
Package Availability
Type
PB free
Standard
D2PAK-7 x x