Self-Protected High Side Driver with Temperature Shutdown and Current Limit

Favorite

Overview

The NCV8461 is a fully protected High-Side driver that can be used to switch a wide variety of loads, such as bulbs, solenoids and other activators. The device is internally protected from an overload condition by an active current limit and thermal shutdown. A diagnostic output reports OFF state open load conditions as well as thermal shutdown.

  • Switch a Variety of Resistive, Inductive and Capacitive Loads
  • Can Replace Electromechanical Relays and Discrete Circuits
  • Automobiles
  • Short Circuit Protection
  • Thermal Shutdown with Automatic Restart
  • CMOS (3 V/5 V) Compatible Control Input
  • Off State Open Load Detection
  • Overvoltage Protection
  • Undervoltage Shutdown
  • Loss of Ground and Loss of VD Protection
  • ESD Protection
  • Reverse Battery Protection (with extternal resistor)
  • Very Low Standby Current
  • AEC-Q100 Qualified
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
ID Typ (A)

rDS(on) Max (mΩ)

PD Max (W)

Reference Price

NCV8461DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

3

260

REEL

2500

Y

High Side Switch

41

1.2

350

1.5

$0.6687

More Details

Show More

1-25 of 25

Products per page

Jump to :