Self Protected High Side Driver with Temperature and Current Limit

Favorite

Overview

The NCV8450 is a fully protected High-Side Smart Discrete device with a Typical RDSOn of 1 Ohm and an internal current Limit of 0.8 A typical. The device can switch a variety of resistive, inductive, and capacitive loads.

  • Automobiles
  • Short Circuit Protection
  • Thermal Shutdown with Automatic Restart
  • Overvoltage Protection
  • Integrated Clamp for Inductive Switching
  • Loss of Ground Protection
  • ESD Protection
  • Slew Rate Control for Low EMI
  • Very Low Standby Current
  • AEC-Q100/101 Qualified
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
ID Typ (A)

rDS(on) Max (mΩ)

PD Max (W)

Reference Price

NCV8450ASTT3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

1

260

REEL

4000

Y

High Side Switch

45

0.8

2000

1.7

$0.4002

More Details

Show More

1-25 of 25

Products per page

Jump to :