feedback
Rate this webpage

Need
Support?


NCV8402: 42 V, 2.0 A N-Channel Power MOSFET

Datasheet: Self-Protected Low Side Driver with Temperature and Current Limit
Rev. 11 (99kB)
»View Material Composition
»Product Change Notification (2)
Product Overview
Product Description
NCV8402 is a three terminal protected Low-Side Smart Discrete device. The protection features include overcurrent, overtemperature, ESD and integrated Drain-to-Gate clamping for overvoltage protection. This device offers protection and is suitable for harsh automotive environments.
Features
 
  • Short Circuit Protection
  • Thermal Shutdown with Automatic Restart
  • Integrated Clamp for Inductive Switching
  • ESD Protection
  • dV/dt Robustness
  • Analog Drive Capability (Logic Level Input)
  • AEC-Q101 Qualified
  • NCV Prefix for Automotive and Other Applications Requiring Site and Change Control
Applications   End Products
  • Switch a Variety of Resistive, Inductive and Capacitive Loads
  • Can Replace Electromechanical Relays and Discrete Circuits
  • Automotive / Industrial
 
  • Lamp Driver
  • Relay Driver
Technical Documentation & Design Resources
Application Notes (1) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NCV8402STT1G Consult Sales Office
AEC Qualified
PPAP Capable
Pb-free
Halide free
42 V, 2.0 A N-Channel Power MOSFET SOT-223-4 / TO-261-4 318E-04 1 Tape and Reel 1000  
NCV8402STT3G Consult Sales Office
AEC Qualified
PPAP Capable
Pb-free
Halide free
42 V, 2.0 A N-Channel Power MOSFET SOT-223-4 / TO-261-4 318E-04 1 Tape and Reel 4000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
PandS   (2015-07-09) : >1K
Previously Viewed Products
Clear List