LDO Regulator, 1 A, Ultra-Low Dropout, High PSRR

Favorite

Overview

The NCV8186 is a Very Low Dropout Regulator which provides up to 1 A of load current and maintains excellent output voltage accuracy of 1.0 % in -40 to 85degC range. The operating input voltage range from 1.8 V up to 5.5 V makes this device suitable for Li−ion battery powered products as well as post−regulation applications. The product is available in several fixed output voltage option and others are possible on request in range from 1.2 V to 3.9 V. NCP186 is fully protected against overheating and output short circuit. Enable function.Small 8−pin DFN8 2 mm x 2 mm package makes the device especially suitable for space constrained applications.

  • Battery Powered Equipment
  • Portable Communication Equipment
  • Cameras, Image Sensors and Camcorders
  • Cell Phone
  • Camera
  • Camcorder
  • 1.8 V to 5.5 V Operating Input Voltage Range
  • Several Fixed Output Voltage Options and others available upon request in range from 1.2 V to 3.9 V
  • Low Quiescent Current of Typ. 90 µA
  • Very Low Dropout: 100 mV Typ. at Iout = 1 A (3.0V version)
  • High 75 dB at 1 kHz PSRR
  • Internal Soft-Start
  • ±1.0% Accuracy in -40 to 85degC temperature range
  • Thermal Shutdown and Current Limit Protections
  • Stable with Small 1 µF Ceramic Capacitors
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV8186AMN330TAG

Loading...

Active

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

3000

Y

Single

Positive

3.3

1

1.8

5.5

0.115

0.09

75

48

Yes

No

Automotive

$0.2387

More Details

NCV8186BMN175TAG

Loading...

Active

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

3000

Y

Single

Positive

1.75

1

1.8

5.5

0.21

0.09

75

48

Yes

No

Automotive

$0.184

More Details

NCV8186BMN330TAG

Loading...

Active

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

3000

Y

Single

Positive

3.3

1

1.8

5.5

0.115

0.09

75

48

Yes

No

Automotive

$0.2387

More Details

Show More

1-25 of 25

Products per page

Jump to :