Low Side MOSFET Driver, Dual 5A High Speed with Enable

Favorite

Overview

The NCV81071 offers a family of dual 5A low side MOSFET drivers that are designed to deliver high peak currents. These strong drivers are designed to help reduce the Miller effect during MOSFET switching transitions. An enable input is offered to provide turn on/off capability. Three logic configurations are available to offer design flexibility. The parts are offered in a MSOP-EP for better thermal performance and easier assembly.This family of drivers are fully qualified for AECQ100 and are PPAP capable. The parts are fully specified from -40C to 140C.

  • automotive
  • automotive
  • Industry-Standard Pinouts
  • 4.5V to 20V Operating Range
  • 5-A Peak Sink/Source capability
  • TTL/CMOS Compatible Input
  • Three Versions of Dual Independent Drivers:
  • 8ns/8ns Typical Rise/Fall Times (1.8-nF Load)
  • 20ns typical propagation delay
  • Double Current Capability by Paralleling Channels
  • Rated from –40°C to +140°C
  • 8-Lead MSOP with exposed pad
  • Automotive Qualified to AEC-Q100 and PPAP Capable
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
Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

NCV81071AZR2G

Loading...

Active

CAD Model

Pb

A

H

P

MSOP-8 EP

1

260

REEL

3000

N

MOSFET

2

-

Non-Isolated

20

20

8

8

5

5

20

20

1

$0.7333

More Details

NCV81071BZR2G

Loading...

Active

CAD Model

Pb

A

H

P

MSOP-8 EP

1

260

REEL

3000

N

MOSFET

2

-

Non-Isolated

20

20

8

8

5

5

20

20

1

$0.7333

More Details

NCV81071CZR2G

Loading...

Active

CAD Model

Pb

A

H

P

MSOP-8 EP

1

260

REEL

3000

N

MOSFET

2

-

Non-Isolated

20

20

8

8

5

5

20

20

1

$0.7333

More Details

Show More

1-25 of 25

Products per page

Jump to :