High Efficiency Buck Dual LED Driver with Integrated Current Sensing for Automotive Front Lighting

Active

Overview

The NCV78723 is a single-chip and high efficient Buck Dual LED Driver designed for automotive front lighting applications like high beam, low beam, DRL (daytime running light), turn indicator, fog light, static cornering, etc. The NCV78723 is in particular designed for high current LEDs and provides a complete solution to drive 2 LED strings of up-to 60 V. It includes 2 independent current regulators for the LED strings and required diagnostic features for automotive front lighting with a minimum of external components – the chip doesn’t need any external sense resistor for the buck current regulation. The available output current and voltages can be customized per individual LED string. When more than 2 LED channels are required on 1 module, then 2, 3 or more devices NCV78723 can be combined; also with NCV78713 device – the derivative of the NCV78723 incorporating Buck Single LED Driver. Thanks to the SPI programmability, one single hardware configuration can support various application platforms.

  • High Beam
  • Low Beam
  • DRL
  • Position or Park Light
  • Turn Indicator
  • Fog
  • Static Cornering
  • Front Lighting High Beam and Low Beam

  • Automotive

  • Single Chip
  • Buck Topology
  • 2 LED Strings up-to 60 V
  • High Current Capability up to 1.6 A DC per Output
  • High Overall Efficiency
  • Minimum of External Components
  • Integrated High Accuracy Current Sensing
  • Integrated Switched Mode Buck Current Regulator
  • Average Current Regulation through the LEDs
  • High Operating Frequencies to Reduce Inductor Sizes
  • Low EMC Emission for LED Switching and Dimming
  • SPI Interface for Dynamic Control of System Parameters
  • Fail Safe Operating (FSO) Mode, Stand-Alone Mode
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant

Tools and Resources

Product services, tools and other useful resources related to NCV78723
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
Topology

VIN Min (V)

VIN Max (V)

VO Max (V)

IO Max (mA)

fSW Typ (kHz)

Reference Price

NCV78723MW0CR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

QFN-24

1

260

REEL

5000

N

Step-Down

8

67

67

1600

350

Price N/A

More Details

NCV78723MW0R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFN-24

1

260

REEL

5000

N

Step-Down

8

67

67

1600

350

Price N/A

More Details

NCV78723MW2R2G

Loading...

Active

CAD Model

Pb

A

H

P

QFNW-24

1

260

REEL

5000

Y

Step-Down

6

67

67

1600

350

$1.6229

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.