Linear Voltage Regulator, 1 A, 12 V

Favorite

Overview

These linear voltage regulators are monolithic integrated circuits designed as fixed-voltage regulators for a wide variety of applications including local, on-card regulation. These regulators employ internal current limiting, thermal shutdown, and safe-area compensation. With adequate heatsinking they can deliver output currents in excess of 1.0 A. Although designed primarily as a fixed voltage regulator, these devices can be used with external components to obtain adjustable voltages and currents.

  • Available in Surface Mount D 2 PAK and Standard 3-Lead Transistor Packages
  • Output Current in Excess of 1.0 A
  • No External Components Required
  • Internal Thermal Overload Protection
  • Internal Short Circuit Current Limiting
  • Output Transistor Safe-Area Compensation
  • Output Voltage Offered in 1.5%, 2% and 4% Tolerance
  • Pb-Free Packages are Available
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV7812ABTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

Single

Positive

12

1

14

35

2

3.4

60

120

No

No

Automotive

Price N/A

More Details

NCV7812BD2TR4G

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-3

1

260

REEL

800

N

Single

Positive

12

1

14

35

2

3.4

60

120

No

No

Automotive

$0.3933

More Details

NCV7812BTG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

Single

Positive

12

1

14

35

2

3.4

60

120

No

No

Automotive

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :