NCV7805: Linear Voltage Regulator, Positive, 1.0 A
Product Description
These linear voltage regulators are monolithic integrated circuits designed as fixed-voltage regulators for a wide variety of applications including local, on-card regulation. These regulators employ internal current limiting, thermal shutdown, and safe-area compensation. With adequate heatsinking they can deliver output currents in excess of 1.0 A. Although designed primarily as a fixed voltage regulator, these devices can be used with external components to obtain adjustable voltages and currents.
|
Features |
| |
|
-
Output Current in Excess of 1.0 A
|
-
No External Components Required
|
-
Internal Thermal Overload Protection
|
-
Internal Short Circuit Current Limiting
|
-
Output Transistor Safe-Area Compensation
|
-
Output Voltage Offered in 1.5%, 2% and 4% Tolerance
|
-
Pb-Free Packages are Available
|
|
Applications |
- Available in Surface Mount D 2 PAK and Standard 3-Lead Transistor Packages
|
|
|