NCV7728: Hex Half-Bridge Driver
Product Description
The NCV7728 is a Hex Half-Bridge Driver with protection features designed specifically for automotive and industrial motion control applications. The NCV7728 has independent controls and diagnostics. The device can be operated in forward, reverse, brake, and high impedance states. The drivers are controlled via a 16 bit SPI interface and are daisy chain compatible.
|
Features |
| |
|
-
Low Quiescent Current Sleep Mode
|
-
Half-bridge Connected High-side & Low-side Driver Configuration
|
-
Integrated High and Low-side Freewheeling Protection
|
|
|
|
|
|
|
-
Compliance with 5 V and 3.3 V Systems
|
-
Undervoltage & Overvoltage Lockout
|
-
Discriminated Fault Reporting
|
|
|
|
Applications |
- Automotive
- Industrial
- DC Motor Management for HVAC Application
|
|
|